IESNA:LM-63-2002
[TEST]P1437588
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39283.9
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5471.6 5505.1 5192.4 4578.3 4232.1 4198.6 4221.0 4310.3 4489.0 4723.5 4980.3 5505.1 6655.3 8062.3 9659.1 11222.4 12428.4 13366.4 
14505.4 15275.8 15689.0 15733.7 14806.8 13935.9 13187.7 11780.7 8899.7 6041.1 4824.0 3171.3 1150.2 614.2 413.2 223.3 156.3 89.3 0.0 
5471.6 5516.3 5203.6 4600.6 4254.5 4209.8 4243.3 4332.6 4500.1 4757.0 5024.9 5516.3 6666.4 8118.1 9793.1 11255.9 12540.0 13634.4 
14617.0 15409.8 15923.5 15957.0 14940.8 14069.9 13254.7 11825.4 9067.2 6230.9 4824.0 3182.5 1150.2 636.5 424.3 234.5 156.3 89.3 0.0 
5471.6 5505.1 5225.9 4690.0 4310.3 4254.5 4288.0 4388.5 4567.1 4846.3 5158.9 5605.6 6588.3 8106.9 9759.6 11412.2 12930.9 14203.9 
15421.0 16504.2 17118.3 17330.5 17073.7 15923.5 14940.8 13824.2 10898.6 7336.4 5203.6 3539.8 1552.2 748.2 502.5 335.0 256.8 145.2 0.0 
5471.6 5516.3 5281.8 4801.6 4422.0 4377.3 4388.5 4500.1 4712.3 5024.9 5449.3 5974.1 6688.8 8039.9 9737.2 11602.0 13310.5 14795.7 
16202.7 17419.8 18279.6 18826.8 18916.1 18759.8 18034.0 16727.5 15744.8 14159.2 11378.7 7224.8 2892.1 1194.8 737.0 480.2 346.2 
167.5 0.0 
5471.6 5538.6 5359.9 5058.4 4656.5 4578.3 4623.0 4757.0 5002.6 5393.4 5918.3 6577.1 7302.9 8319.1 9770.7 11624.4 13701.4 15588.5 
17006.7 18246.1 19173.0 19798.3 20289.6 20792.1 20982.0 20602.3 19977.0 18960.8 16548.8 11736.0 6208.6 2378.5 1150.2 614.2 346.2 
167.5 0.0 
5471.6 5527.4 5438.1 5292.9 5047.3 4913.3 5002.6 5237.1 5527.4 5929.4 6543.6 7347.6 8296.7 9245.9 10463.1 12104.5 14081.0 16012.8 
17654.3 18570.0 19273.5 19999.3 20758.6 21752.4 22723.9 23472.1 23818.3 23963.4 22109.8 16861.5 10038.7 4087.0 1574.5 737.0 357.3 
156.3 0.0 
5471.6 5572.1 5538.6 5549.8 5549.8 5538.6 5627.9 5907.1 6320.3 6889.8 7593.3 8486.6 9536.2 10786.9 12216.2 13868.9 15231.2 16526.5 
17643.2 18637.0 19575.0 20513.0 21808.3 23192.9 24387.8 24800.9 23840.6 21975.8 19664.3 16035.2 9770.7 3819.0 1228.3 591.8 256.8 
78.2 0.0 
5471.6 5560.9 5605.6 5717.3 5895.9 6130.4 6498.9 6878.6 7392.3 8017.6 8843.9 9904.7 11144.2 12629.4 14270.9 16012.8 17419.8 18413.6 
19251.1 20155.6 21339.3 22679.3 23918.8 24767.4 23929.9 22154.4 19988.1 17185.3 12975.5 7503.9 3584.5 1831.3 1027.3 603.0 379.7 
134.0 0.0 
5471.6 5560.9 5672.6 5862.4 6152.8 6565.9 7113.1 7771.9 8564.7 9435.7 10463.1 11669.0 13076.0 14728.7 16604.7 18346.6 19731.3 20859.1 
21741.3 22958.4 24555.3 26107.4 27011.9 26308.4 24488.3 22489.4 19642.0 14963.2 9502.7 4935.6 2680.0 1518.7 1027.3 725.8 424.3 167.5 
0.0 
5471.6 5549.8 5661.4 5907.1 6242.1 6699.9 7302.9 7984.1 8877.4 9759.6 10853.9 12126.9 13712.5 15398.7 17419.8 19385.1 21127.1 22679.3 
24008.1 25616.1 27748.9 29457.4 30250.2 29267.5 26911.4 23661.9 19362.8 13522.7 7470.4 3807.8 2077.0 1295.3 871.0 591.8 368.5 189.8 
0.0 
5471.6 5505.1 5616.8 5873.6 6253.3 6744.6 7314.1 8106.9 8966.7 9915.9 11066.1 12361.4 13902.4 15577.3 17565.0 19608.5 21227.6 22634.6 
23728.9 24957.2 26509.4 27402.7 27324.6 25582.6 22601.1 19094.8 15019.0 9837.7 5270.6 2601.8 1574.5 982.7 658.8 379.7 256.8 111.7 0.0 
5471.6 5493.9 5583.3 5806.6 6141.6 6588.3 7135.4 7794.3 8620.6 9435.7 10373.7 11445.7 12674.0 14081.0 15677.8 17453.3 19072.5 20300.8 
21294.6 22333.1 23338.1 23583.8 22902.6 20658.1 17743.7 14516.5 11133.1 7202.4 3796.6 1965.3 1261.8 815.2 480.2 245.7 156.3 78.2 0.0 
5471.6 5460.4 5516.3 5672.6 5929.4 6286.8 6711.1 7202.4 7749.6 8363.7 8989.1 9703.7 10574.7 11546.2 12752.2 14136.9 15220.0 16091.0 
16437.2 16493.0 16359.0 15287.0 13254.7 10105.7 7168.9 5147.8 3696.1 2389.6 1395.8 915.7 614.2 413.2 256.8 134.0 67.0 22.3 0.0 
5471.6 5393.4 5315.3 5304.1 5326.4 5404.6 5482.8 5527.4 5583.3 5538.6 5404.6 5192.4 5036.1 5024.9 5281.8 5627.9 5683.8 5147.8 4299.1 
3506.3 2680.0 1965.3 1541.0 1228.3 993.8 804.0 625.3 469.0 346.2 256.8 189.8 134.0 89.3 44.7 11.2 11.2 0.0 
5471.6 5259.4 5024.9 4790.5 4567.1 4343.8 4053.5 3562.1 2936.8 2389.6 2155.1 2166.3 2311.5 2546.0 2724.6 2680.0 2289.1 1775.5 1317.7 1060.8 
938.0 871.0 781.7 670.0 547.2 457.8 368.5 323.8 279.2 245.7 201.0 167.5 111.7 44.7 11.2 0.0 0.0 
5471.6 5192.4 4779.3 4332.6 3886.0 3338.8 2601.8 1898.3 1608.0 1552.2 1541.0 1541.0 1563.3 1596.8 1507.5 1217.2 915.7 770.5 681.2 603.0 558.3 
513.7 469.0 424.3 390.8 368.5 335.0 256.8 189.8 145.2 89.3 55.8 22.3 11.2 0.0 0.0 0.0 
5471.6 5103.1 4544.8 3930.6 3238.3 2434.3 1686.1 1451.7 1395.8 1328.8 1273.0 1228.3 1183.7 1116.7 971.5 770.5 658.8 558.3 480.2 435.5 390.8 
368.5 335.0 323.8 290.3 256.8 223.3 189.8 145.2 100.5 78.2 44.7 22.3 0.0 0.0 0.0 0.0 
5471.6 5024.9 4310.3 3584.5 2735.8 1797.8 1462.8 1373.5 1306.5 1228.3 1150.2 1049.7 960.3 859.8 737.0 636.5 547.2 469.0 413.2 379.7 346.2 323.8 
301.5 279.2 256.8 234.5 201.0 156.3 134.0 111.7 78.2 44.7 11.2 0.0 0.0 0.0 0.0 
5471.6 4924.5 4176.3 3283.0 2300.3 1541.0 1407.0 1340.0 1261.8 1183.7 1083.2 960.3 848.7 737.0 636.5 558.3 491.3 424.3 390.8 357.3 323.8 301.5 279.2 
256.8 223.3 201.0 167.5 134.0 111.7 89.3 55.8 22.3 0.0 0.0 0.0 0.0 0.0 
5471.6 4902.1 4064.6 3126.6 1987.6 1474.0 1395.8 1328.8 1250.7 1161.3 1049.7 938.0 815.2 703.5 603.0 524.8 469.0 413.2 368.5 335.0 301.5 279.2 245.7 
223.3 201.0 156.3 122.8 111.7 89.3 67.0 33.5 11.2 0.0 0.0 0.0 0.0 0.0 
5471.6 4891.0 4008.8 2992.6 1842.5 1462.8 1384.7 1317.7 1250.7 1161.3 1038.5 915.7 792.8 692.3 603.0 536.0 480.2 435.5 379.7 335.0 290.3 268.0 234.5 
212.2 178.7 122.8 89.3 78.2 55.8 33.5 22.3 0.0 0.0 0.0 0.0 0.0 0.0 
5471.6 4846.3 3997.6 3003.8 1831.3 1451.7 1384.7 1317.7 1239.5 1150.2 1038.5 915.7 804.0 703.5 614.2 547.2 491.3 435.5 379.7 335.0 290.3 268.0 234.5 
212.2 178.7 122.8 89.3 67.0 55.8 33.5 11.2 0.0 0.0 0.0 0.0 0.0 0.0 
